uEye CP Compact and powerful - ideal for space-constrained applications
29 x 29 x 29 mm - ingenious, patented housing design in a compact sugar-cube format
The uEye CP stands for "Compact Power" and is the compact, high-performance powerhouse for industrial applications of all kinds. Measuring just 29 x 29 x 29 mm, it offers maximum functionality with high performance and reliability. Its innovative housing design is lightweight, robust and ideal for space-constrained applications, such as use in multi-camera systems or on robot arms.
GigE Vision standard
USB3 Vision standard
Power-Over-Ethernet (GigE)
Industry standard: 29 x 29 x 29 mm
3-year warranty
Image pre-processing in the camera
High speed, great flexibility
Our industrial camera in standard format is available with both Gigabit Ethernet and USB3 interfaces and supports the GigE Vision and USB3 Vision standards.
With GigE Vision, the uEye CP transmits at a speed of 1 Gbps over a cable length of up to 100 metres and can be supplied with power via PoE functionality (Power-over-Ethernet).
The plug & play principle applies to the uEye CP with USB connection: The cameras are automatically detected in the system and are ready for use immediately. Buy the camera, connect it, receive the image - it couldn't be easier. USB3 ensures transfer rates of up to 5 Gbps.
The practical, screwable 8-pin I/O connector enables a stable and reliable connection in demanding applications. It supports a real-time capable image trigger, synchronised flash signals, a serial communication interface and two GPIOs that can be switched as input and output.
Optimised for multi-camera operation
An integrated image memory decouples image recording from image transmission, making the industrial camera particularly suitable for use in multi-camera systems. This not only minimises the CPU load, but also ensures even more efficient processing of image data. Additional internal camera functions such as pixel pre-processing, LUT and gamma reduce the computing power to a minimum and thus enable smooth operation - even for more complex tasks.
Future-proof and energy-efficient
Thanks to its sophisticated technology and consistent focus on the latest and upcoming generations of high-performance CMOS sensors, the uEye CP is ideally equipped for future requirements. The standby mode reduces the power consumption in idle mode to a minimum and thus contributes to energy efficiency, making the industrial camera an environmentally friendly solution for long-term use.
“The uEye CP combines a compact 29 x 29 mm design with a robust metal housing, flexible connectivity and powerful CMOS sensors - perfect for versatile industrial applications.”
Demanding industrial applications of all kinds
*The abbreviations indicate which interface is best suited for the respective application
Metrology
IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.
(USB3 / GigE *)
Quality assurance
IDS cameras are used in different production phases, by checking completeness or by detecting defects.
(USB3 / GigE *)
Medical technology
Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.
(USB3 *)
Factory and process automation
Cameras are used in monitoring, control, regulation and optimization systems and help for example with localisation and selection tasks.
(GigE *)
Sports and motion analysis
Image data can be used for match analyses or to optimise motion patterns, such as golf swings or cycling.
(USB3 *)
Robotics
With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletising.
(GigE *)
Mechanical engineering
From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.
(GigE *)